IESNA:LM-63-2002
[TEST]P1438836
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-830-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 19652
TILT=NONE
1 -1 1 73 5 1 1 0.1545 8 0
1 1 184.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
3772.6 3747.2 3726.4 3699.8 3662.9 3614.3 3535.8 3450.3 3385.5 3302.4
3177.6 3047 2952.2 2850.6 2700.9 2541.5 2435.2 2328.9 2163.6 2006.5
1897.9 1786.9 1617.7 1450.1 1334.6 1223.6 1060.1 901.3 797.3 697.9
548.9 417.1 329.3 246.1 127.1 37 0 41.8 151.4 314.3
437.6 574.2 792.7 1007.4 1150.5 1284.8 1500.1 1690 1822.1 1952
2130.4 2308.7 2427.6 2526.7 2680.8 2825.6 2920.3 3008.4 3137.7 3252.8
3327.7 3393.7 3484.5 3567.1 3622.2 3659.6 3715.7 3764.2 3792.8 3810.4
3825.8 3828.6 3806.6
3772.6 3792.4 3777.3 3747.9 3710.9 3660.1 3566.8 3469.5 3402.5 3317
3180.4 3038 2940.9 2830.2 2669.9 2506.4 2395.6 2284.8 2118.4 1948.9
1835.7 1722.5 1558.4 1393.1 1286.6 1180.2 1020.6 861.7 757.7 656.1
515 384.4 301.1 224.7 118.6 37 0 16 43.7 70.5
144.3 543.5 822.3 1037 1180.1 1320.9 1532.4 1729.8 1859.8 1985.4
2168 2341 2449.2 2556.9 2713.1 2856.8 2947.2 3035.3 3162 3276.5
3349.2 3413.1 3506.1 3587 3635.6 3675.2 3726.5 3776.6 3800.9 3816.4
3833.9 3832.9 3806.6
3772.6 3758.8 3732.2 3691.2 3654.2 3605.7 3512.6 3391.3 3310.4 3220.3
3088 2935.5 2822.3 2711.3 2544.9 2383.7 2270.5 2157.3 1990.3 1824.5
1715.9 1607.3 1444.3 1288.9 1187.3 1085.6 935.9 793.2 696.2 606
476.6 356.5 280.2 210.9 115.5 32.4 0 11 46.8 67.7
74.3 76.5 82.6 384.2 1216.6 1348.7 1546.9 1746.1 1871.6 1992.7
2168.9 2339.5 2449.6 2557.5 2708.4 2848.2 2934.1 3015.5 3140.5 3250.6
3316.6 3378.3 3468 3549 3597.4 3637 3688.2 3727.3 3751.5 3766.9
3784.6 3795.6 3806.6
3772.6 3763.5 3732.8 3680.7 3634.4 3574.2 3478.1 3362.3 3269.9 3170.4
3018.3 2852.9 2735.1 2617.3 2446.2 2276.3 2163.1 2049.8 1885.7 1720.4
1614.1 1510.1 1354.2 1202.9 1105.9 1011.1 869.1 733.3 640.9 555.5
438.8 329.8 262.8 198.2 101 28.3 2.8 16 30.2 74.4
85.4 92 96.5 99.8 102 226.9 1564.7 1777.1 1902.6 2028.1
2205.4 2366.7 2472.5 2575.9 2725.7 2862.8 2948.7 3028.1 3144.2 3254.2
3320.3 3377.7 3460.9 3543.8 3590 3625.2 3672.6 3713.4 3733.2 3746.1
3760.2 3774.3 3806.6
3772.6 3770.3 3758.2 3704.5 3651.3 3588.9 3483.8 3356.7 3264.2 3162.5
3001.4 2830.9 2715.4 2597.5 2423.6 2250.9 2137.6 2022.1 1857.4 1692.2
1585.9 1481.9 1328.8 1178 1083.3 988.5 852.2 714.1 624 543.1
427.5 327 260 197.6 95.3 28.3 2.8 16 27.5 77.1
88.1 96.9 101.8 105.1 107.3 111.7 897.3 1807.2 1934.9 2058.2
2235 2399.5 2507.4 2610.9 2760.7 2898.8 2989.1 3070.6 3184.5 3291.9
3357.9 3421.8 3509.3 3581.4 3627.7 3662.9 3710.2 3753.7 3773.5 3773.5
3779.1 3806.6 3806.6
